TFD-08-C-11111
Clark Reliance
Jacoby Tarbox®
Sight Flow Indicators
Powered by
CAD模型選擇
{clarkreliance/jacoby_tarbox/sight_flow/sf_t40036_asmtab.prj},{NB=TFD-08-C-11111},{MAN=Jacoby-Tarbox},{DESC=Low Pressure Flanged Tubular},{SER=T300.36},{MOD=TFD},{SIZE=08},{WM=C},{H=1},{WIN=1},{GAS=1},{NW=1},{FP=1},{PPATH=sf_t30036_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Clark Reliance
Description
Full View Low Pressure Sight Flow Indicator - Flanged - T400.36
Bill of material
TFD-08-C-11111
Manufacturer
Jacoby-Tarbox
Description
Low Pressure Flanged Tubular
Model
830-F
830-FD
830-F
830-FD
Size
1/2
3/4
1
1 1/2
2
2 1/2
3
4
6
8
10
12
1/2
3/4
1
1 1/2
2
2 1/2
3
4
6
8
10
12
Inch
Wetted Material
Carbon Steel
316 SS
Carbon Steel
316 SS
Indicator
Change Model for Indicator
Head Machining
Standard ASME Flange
PFA Lined Body
Standard ASME Flange
PFA Lined Body
Window
Annealed Borosilicate Glass (450°F / 232°C)
Annealed Boro with UniShield® (450°F / 232°C)
Annealed Borosilicate Glass (450°F / 232°C)
Annealed Boro with UniShield® (450°F / 232°C)
Gasket
Neoprene (250°F / 121°C)
Gylon® 3545 (PTFE) (500°F / 260°C)
Fiber (IFG® 5500) (550°F / 287°C)
Graphite (>800°F / 426°C)
FKM (Viton) (350°F / 177°C)
Neoprene (250°F / 121°C)
Gylon® 3545 (PTFE) (500°F / 260°C)
Fiber (IFG® 5500) (550°F / 287°C)
Graphite (>800°F / 426°C)
FKM (Viton) (350°F / 177°C)
Non-Wetted (Fasteners)
Carbon steel
316 SS
Carbon steel
316 SS
Nameplate/Rating Tag
Jacoby-Tarbox
Jacoby-Tarbox
Part Number
TFD-08-C-11111
Design Pressure
150 psig / 10.34 bar
Design Temperature
250°F / 121°C
Weight
3.5 lbs / 1.6 kgs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型