??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
FTS-4X55-30X - Photoelectric sensor
Bill of material
FTS-4055-303
Part number
Part reference
Rotation
°
Product range
Photoelectrics
Operating principle
Color
Range max.
30...40 mm
Operating range
30...40 mm
Light source
LED, white
Housing size
40 x 50 mm
Housing material
PBTP
Enclosure rating
IP 67
Polarity
Output
Light-on + Light-on + Light-on
Interface
Standard output
Connection
M12 5-pin
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
Teach-in
Switching frequency max.
4000 Hz
Temperature range
-5...+55 °C
Sensing distance tolerance
± 2 mm
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models