??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
FTRM-FF-10x2 - Quick-release nut - Fast forward
Bill of material
FTRM-FF-10x2
Part no.
FTRM-FF-10x2
Info PDF
INFO
Diameter
TR-10x2
Diameter
76 mm
Diameter
62 mm
Length
54 mm
Length
14 mm
Length
6.1 mm
Diameter
6.6 mm
Diameter
11 mm
Height
60 mm
Width
60 mm
Height
32 mm
Width
46 mm
Previews
3D
Dimension
2D
Download CAD models