??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FTK - Metal Fittings for Toggle Clamps - Two-Pronged Metals
Bill of material
FTK
Type Selection
FTK
Material of Main Body
JIS SS400
Toggle Clamp Arm Mounting Width Max.
22 mm
Toggle Clamp Arm Mounting Width Min.
16 mm
Right and Left Movement Min.
40 mm
Right and Left Movement Max.
70 mm
Previews
3D
Dimension
2D
Download CAD models