??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FTCSS, FTCC, FTCB, FTCM, FTCR, FTCAA, FTCAB, FTCBB, FTCSU, FTCSUR, FTCSK, FTCSKB, FTCSKM, FTCSUS, FTCS - Metal Washers - Flanged Type - Standard Class
Bill of material
FTCSS-D5-H7-V2.0-T1.0-L2.0
Part Number
FTCSS-D5-H7-V2.0-T1.0-L2.0
Type Selection
FTCSS, FTCC, FTCB, FTCM, FTCR, FTCAA, FTCAB, FTCBB, FTCSU, FTCSUR, FTCSK, FTCSKB, FTCSKM, FTCSUS, FTCS
Type Selection
FTC
Material
Surface Treatment
Hardness
-
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
H 0.5mm Increment (1mm Increment for D=21 or more)
mm
Enter value for H
H 0.5mm Increment (1mm Increment for D=21 or more)
mm
cm
inch
ft
V 0.5mm Increment (V=3 or more)
mm
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
T Thickness Tolerance
Inner Diameter Tolerance
Outer Diameter Tolerance
Previews
3D
Dimension
2D
Download CAD models