??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FTCLS, FTCLC, FTCLB, FTCLM, FTCLR, FTCLBB, FTCLAN, FTCLA, FTCLAB, FTCLSS, FTCLSSR, FTCLCH, FTCLBH, FTCLMH, FTCLSK, FTCLSUS, FTCLSH - Metal Collars - Flanged - Standard Grade, Dimension Configurable
Bill of material
FTCLS-V2.0-D4-H6-T1-L10.0
Part Number
FTCLS-V2.0-D4-H6-T1-L10.0
Type Selection
FTCLS, FTCLC, FTCLB, FTCLM, FTCLR, FTCLBB, FTCLAN, FTCLA, FTCLAB, FTCLSS, FTCLSSR, FTCLCH, FTCLBH, FTCLMH, FTCLSK, FTCLSUS, FTCLSH
Material
Surface Treatment
Hardness
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
V 0.5mm Increment (V3 or More)
mm
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
Enter value for H
H 0.5mm Increment (1mm Increment for H=23 or more)
mm
cm
inch
ft
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
Standard Grade T Tolerance
T Tolerance
+0.1/-0.1 mm
C Chamfering
CC 0.5mm Increment
mm
Tapping
Set Screw Hole
MC Selection
WMC Selection
Inner Diameter Tolerance
Slitting
Previews
3D
Dimension
2D
Download CAD models