??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Franke
Description
FTB06B - Linear table
Bill of material
FTB06B 92630A L1=480 Hublaenge=100mm Lineartisch(1)
Type
FTB06B
Version
Linear table Type FTB06B
Order-Number
92630A
Stroke length
mm
Positioning
mm
Enter value for POS
Positioning
mm
cm
inch
ft
Mounting sensor
Screws
8 x M6
Mass Basic Cylinder [kg]
7.500 kg
LF
430.000 mm
LS
280.000 mm
A
50.000 mm
B
0.000 mm
L1
480.000 mm
X
3.000 mm
Previews
3D
Размер
2D
Сваляне на CAD модели