??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Franke
Description
FTB06A - Linear table
Bill of material
FTB06A 92621A L1=365 Hublaenge=100mm Lineartisch(1)
Type
FTB06A
Version
Linear table Type FTB06A
Order-Number
92621A
Stroke length
mm
Positioning
mm
Enter value for POS
Positioning
mm
cm
inch
ft
Mounting sensor
Screws
8 x M6
Mass Basic Cylinder [kg]
6.400 kg
LF
315.000 mm
LS
165.000 mm
A
30.000 mm
B
72.500 mm
L1
365.000 mm
X
3.000 mm
Previews
3D
Dimension
2D
Download CAD models