??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Thermokon
Description
FTA54+ - Outdoor Sensor temperature/Humidity
Bill of material
715461 FTA54+ VVS NTC10k
Naming
Article Number
Level of Detail
Picture
link to website
link to website
Measured values
temperature, humidity
Application/type
Outdoor sensor
Configuration
Sensor
Output voltage
Output current
Output switching contact
Network technology
Data transmission
Operating range temperature
-20 - +70
Accuracy temperature
Output signal temperature
Operating range humidity
max. 85% rH short term condensation
Measuring range humidity
Accuracy humidity
±2% between 10..90% rH (typ. at 21 °C)
Power supply
Power consumption
Material in touch with media
Pipe, PC, pure white, length 53 mm, with filter stainless steel wire mesh
Display
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
Colour
Protection IP
IP65, according to EN 60529
Connection
Packaging
100 x 128 x 65
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories), incl. sun/rain protection PC, white
Previews
3D
2D
Download CAD models