??
Catalog navigation
CAD模型选择
可提供的产品: 91
HELP_VARIABLE
Company
UFI Filters
Description
FTA-FTB-KTS - Transmission
Bill of material
FTA32BT1BNFDP6CX
Code
Size and Lenght
Port Type
Port Size
英寸
Bypass Valve
170 kPa
Seal
NBR = Nitrile
Filter Media
Clogging Indicator
Accessory 1
Accessory 2
X = no accessory available
Max Working Pressure
1 Mpa
Remarks
Download the file of clogging indicator apart in order to choose the correct port for your application
Description
Return and suction filter for hydrostatic transmission
Head
Cover
Bowl
Steel
Qmax
240 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FTA_FTB_Ufi_Hyd.pdf
预览
3D
尺寸标注
2D
下载CAD模型