??
Catalog navigation
CAD model selection
Selectable products: 315
HELP_VARIABLE
Company
Spraying Systems
Description
FSUN-S-3/8 - Flat spray nozzle
Bill of material
FSUNS20-45GC4E
Sales Part
Capacity at 0.5 bar
l/min
Capacity at 1 bar
l/min
Capacity at 2 bar
l/min
Capacity at 3 bar
l/min
Capacity at 5 bar
l/min
Capacity at 10 bar
l/min
Equiv. Orifice Diameter
mm
Spray Angle at 5 bar
°
Max. Free Passage
mm
Materials
Previews
3D
Dimension
2D
Download CAD models