??
Catalog navigation
CAD模型选择
可提供的产品: 273
HELP_VARIABLE
Company
Spraying Systems
Description
FSUN-S-3/4 - Flat spray nozzle
Bill of material
FSUNS40-45GE4P
Sales Part
Capacity at 0.5 bar
l/min
Capacity at 1 bar
l/min
Capacity at 2 bar
l/min
Capacity at 3 bar
l/min
Capacity at 5 bar
l/min
Capacity at 10 bar
l/min
Equiv. Orifice Diameter
mm
Spray Angle at 5 bar
°
Max. Free Passage
mm
Materials
预览
3D
尺寸标注
2D
下载CAD模型