??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 504
HELP_VARIABLE
Company
Spraying Systems
Description
FSUN-3/8 - Flat spray nozzle
Bill of material
FSUN20-120GC8F
Sales Part
Capacity at 0.5 bar
l/min
Capacity at 1 bar
l/min
Capacity at 2 bar
l/min
Capacity at 3 bar
l/min
Capacity at 5 bar
l/min
Capacity at 10 bar
l/min
Equiv. Orifice Diameter
mm
Spray Angle at 5 bar
°
Max. Free Passage
mm
Materials
Previews
3D
Wymiar
2D
Pobierz modele CAD