??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
FSSF, FSSFS, FSST, FSSTS, FSSC, FSSG, FSSGS, FSSM, FSSMS, FSSU, FSSUS - Length Specified Screws with Hexagon Sockets - Tip Shape Selection Type
Bill of material
FSSF8-20
Part No.
Type Selection
Material
Surface Treatment of Body
Black Oxide
Surface Treatment of Pad
M
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
mm
C (Min.)
mm
d (Max.)
mm
S (Resin Brass With Pad)
0 mm
b (Dog Point)
0 mm
Tip Induction Hardening
Previews
3D
Dimension
2D
Download CAD models