??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FSS, FSC, FSSS, FSSA - Cold Finished Flat Steel - Configurable
Bill of material
FSS-30-16-5
Part No.
FSS-30-16-5
Type Selection
FSS, FSC, FSSS, FSSA
Material
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.15 mm
B
mm
B Tolerance
0/-0.18 mm
T
mm
T Tolerance
0/-0.18 mm
Bending
0.1 or Less per 100mm mm
Circumference Chamfering
C0.1~0.3 mm
CCA Corner Cut
CCA 1mm Increment
mm
CCB Corner Cut
CCB 1mm Increment
mm
CCC Corner Cut
CCC 1mm Increment
mm
CCD Corner Cut
CCD 1mm Increment
mm
Previews
3D
2D
Download CAD models