??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FSPAC, FSPDC, FSPAQ, FSPDQ - Flanged Locating Pins - Counterbore - Compact
Bill of material
FSPAC12-L13-P6.00-B3
Part No.
Shape
Shape of Flange
Material
SCM415 Alloy Steel or Equiv.
Surface Treatment
Carburization
Hardness
55HRC~
D
mm
D Tolerance
0/-0.005 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
H
mm
P.C.D.
mm
Q
mm
W
mm
F
mm
Diamond Shape Compact Flange
Previews
3D
Dimension
2D
Download CAD models