??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FSMAS - L Shaped Sheet Metal Mounting Brackets - Dimension Configurable Type - FAMAS
Bill of material
FSMAS-SP-T0.8-A20-B15-L15-H5-F0-N3-V0-S6-NA3
Part Number
FSMAS-SP-T0.8-A20-B15-L15-H5-F0-N3-V0-S6-NA3
Type
FSMAS
Material Symbol
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
Hole Specification 1
Nominal Diameter1
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Hole Specification 2
mm
Nominal Diameter2
Previews
3D
Dimension
2D
Download CAD models