??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FSLNT - SUS316L Bag Nut
Bill of material
FSLNT8
Part No.
FSLNT8
Type
FSLNT
Material
SUS316L
M (Coarse Thread)
8
H
12.5 mm
h
6.5 mm
B
13 mm
A (Min.)
11.5 mm
T (Min.)
0.8 mm
e (Approx.)
15 mm
r (Approx.)
0.5 mm
Previews
3D
2D
Download CAD models