??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
UFI Filters
Description
FSG-FAC - Suction
Bill of material
FSG11B10WNCC01WX
Code
Size and Lenght
Port Type
BSP thread
Port Size
Inch
Bypass Valve
Without bypass kPa
Seals
NBR = Nitrile
Filter Media
CC = Paper/cellulose 10 µm
Clogging Indicator
Accessory 1
W = without
Accessory 2
X = no accessory available
Description
Tank side wall suction filter
Lid
Polyammide
Housing
Aluminium alloy
Qmax
70 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FSG_Ufi_Hyd.pdf
Previews
3D
Dimension
2D
Download CAD models