??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brennan Industries
Description
FS6503-FG - FP-FFSS 90° Elbow
Bill of material
FS6503-06-06-FG
Part Number
FS6503-06-06-FG
Tube O.D.
3/8 Inch
A Thread
3/8-18
B Thread
11/16-16
Material
Steel Forged
B Drill
0.264 Inch
N Length
1.020 Inch
AAA Length
1.320 Inch
C Hex
0.812 Inch
JJ Flats
0.875 Inch
Previews
3D
Dimension
2D
Download CAD models