??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fs1601_7er - Bel Power Solutions
Bill of material
FS1601-7ER
Part Number
FS1601-7ER
Description
DC-DC Rugged Melcher™ Cassette, Power 101W, Output 24VDC, 4.2A, Input 20-100VDC, Inrush Current Limitation, Output Voltage Control Input
Power
101 W
Voltage Input
20-100 VDC
Output Voltage
24 VDC
Output Current
4,2 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Stáhnout CAD model