??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
FS Flexwelle
Bill of material
FS-06-500-Z12X120-AA
Part no.
Info PDF
INFO
Type
Diameter
14 mm
Diameter
12 mm
Diameter
21 mm
Diameter
mm
Length
120 mm
Thread
M4 mm
Length
8.5 mm
Length
36.5 mm
Length
14.5 mm
Length
mm
Total length
mm
max.
1000
max.
Nm
min. Bending radius
mm
Previews
3D
Dimension
2D
Download CAD models