??
Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
UFI Filters
Description
FRH - Return
Bill of material
FRH33A08BNFA05WX
Code
Size and Lenght
Port Type
Port Size
Inch
Bypass Valve
170 kPa
Seals
NBR = Nitrile
Filter Media
Clogging Indicator
Accessory 1
Accessory 2
X = no accessory available
Max Working Pressure
300 kPa
Remarks
Download the file of clogging indicator apart in order to choose the correct port for your application
Description
Tank top return line filter
Head and cover
Aluminium alloy
Bowl
Polyammide
Qmax
200 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FRH_Ufi_Hyd.pdf
D3
mm
H1
mm
R
mm
Previews
3D
Dimension
2D
Download CAD models