??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
FRGSS - Gas Springs - Stainless Steel
Bill of material
FRGSS-A60-100
Part No.
Material of Cylinder
DIN EN 10088-1 (304 Stainless Steel or Equivalent)
Material of Rod
DIN EN 10088-1 (304 Stainless Steel or Equivalent)
Gas
Nitrogen Gas
Operating Temperature
-30~ 80 degree
End Shape
Stroke
mm
Gas Reaction Force (20degree) N- at Max. Length - 5mm
N(kgf)
L Max.
mm
M
mm
A
18 mm
B
8 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models