??
Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
UFI Filters
Description
FRG-RSC - Return
Bill of material
FRG31T00FNMGXXWW
Code
Size and Lenght
Port Type
In the tank
Port Size
-- Inch
Bypass Valve
kPa
Seals
NBR = Nitrile
Filter Media
Clogging Indicator
XX = not applicable
Accessory 1
Accessory 2
Max Working Pressure
1 Mpa
Description
Tank insert return line filter, inside to outside filtration
Element support
Diffusor
Zinc plated steel
Magnetic Core
Syntherized magnetic material
Qmax
2200 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FRG_Ufi_Hyd.pdf
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
mm
D7
mm
D8
mm
D9
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
Previews
3D
Dimension
2D
Download CAD models