??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
FRF+C - Threaded flange
Bill of material
Threaded flange FRF+C
Code
9101
Description
FRF+C
D
G 1 1/4
L
118 mm
d1
49 mm
d2
83 mm
d3
56 mm
d5
72 mm
I
93.5 mm
I1
24.5 mm
I2
10.5 mm
WEIGHT
105 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models