??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
Freedom - 700-1,200lbs.
Bill of material
W-7004-FDM-PB
Part Number
W-7004-FDM-PB
Series
Freedom
Diameter
Inch
Tread Width
2 Inch
Bearing Type
Precision Ball
Hub Length
2 3/16 Inch
Standard Bore
1/2 Inch
Capacity
750 lbs.
Weight
1.43 lbs.
Color
Blue
Thread Guards
Durometer
95 A Scale (40-45 D)
Previews
3D
Dimension
2D
Download CAD models