48-CIR-0520-S
RWM Casters
Casters
Maintenance Free Casters (350 to 2,500 lbs. Capacity)
Powered by
CAD모델 선택
{rwmcasters/casters/maintenance_free_casters/48_series_caster_asmtab.prj},{NB=48-CIR-0520-S},{CT=S},{FIN=ZPT - Type I Zinc Plate},{WD=5},{WW=2.00000000},{BRNG=R},{WT=CI},{TPO=},{SLO=},{WB=},{FG=},{PPATH=48_series_caster_asmtpl.prj},{NOTE=Rigid Info}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
RWM Casters
Description
Freedom 48 Series Casters - Heavy Duty Maintenance Free Casters
Bill of material
48-CIR-0520-S
Part No.
48-CIR-0520-S
48-CIR-0520-S
Caster Type Selection
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
Finish
ZPT - Type I Zinc Plate
Wheel Diameter
5
5
인치
Wheel Width
2
인치
Axle Dimension
1/2
인치
Bearing Selection
Straight Roller Bearing
Ball Bearing
Celcon Bearing
Straight Roller Bearing
Ball Bearing
Celcon Bearing
Wheel Type Selection
Cast Iron
Durastan
Forged Steel
High Temperature Nylon
Performance TPR
Polyolefin
Rubber on Iron
Urethane on Aluminum
Urethane on Iron
Urethane on Polypropylene
V-Groove Iron
Signature Wheel
Pinnacle Wheel
Cast Iron
Durastan
Forged Steel
High Temperature Nylon
Performance TPR
Polyolefin
Rubber on Iron
Urethane on Aluminum
Urethane on Iron
Urethane on Polypropylene
V-Groove Iron
Signature Wheel
Pinnacle Wheel
Capacity
1000
1000
lbs.
Optional Top Plate Selection
Standard Top Plate
42ST (4-1/2 x 6-1/2 - Bolt Hole Spacing 2-7/16 x 4-15/16 Slotted to 3-3/8 x 5-1/4, Bolt Size 1/2)
Standard Top Plate
42ST (4-1/2 x 6-1/2 - Bolt Hole Spacing 2-7/16 x 4-15/16 Slotted to 3-3/8 x 5-1/4, Bolt Size 1/2)
Overall Height
6 1/2
6 1/2
인치
Swivel Lead
1 3/8
1 3/8
인치
Approx. Weight
12.0
12.0
lbs.
Swivel Lock Selection
w/o Swivel Lock
with Demountable Swivel Lock
w/o Swivel Lock
with Demountable Swivel Lock
Wheel Brake Selection
w/o Wheel Brake
with Field Installable Face Contact Brake
w/o Wheel Brake
with Field Installable Face Contact Brake
Foot Guard
w/o Foot Guard
with Foot Guard
w/o Foot Guard
with Foot Guard
Rigid Info
Rigid Info
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성