??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Haberkorn
Description
Free wheels
Bill of material
N97222
Name
Number of teeth
Order number
Step
1/2''x1/8''
de
mm
dp
mm
B1
3 mm
A
14 mm
C
15 mm
KG
kg
Previews
3D
Dimension
2D
Download CAD models