??
Catalog navigation
CAD model selection
Selectable products: 364
HELP_VARIABLE
Company
UFI Filters
Description
FRD-MRH - Return Line Filter
Bill of material
FRD41B12WGME03XX
Code
Size and Lenght
Port Type
Port Size
Inch
Bypass Valve
kPa
Seals
Filter Media
Clogging Indicator
Accessory 1
X = no accessory available
Accessory 2
X = no accessory available
Max Working Pressure
2 Mpa
Description
Return Line Filter
Cover
Anodized aluminium alloy
Housing
Qmax
1500 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FRD_Ufi_Hyd.pdf
D1
Inch
D2
mm
D3
mm
D4
mm
D5
mm
E1
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
R
mm
Previews
3D
Dimension
2D
Download CAD models