??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 43
HELP_VARIABLE
Company
UFI Filters
Description
FRC-MAR - Return Line Filter
Bill of material
FRC12B06BNFC05XX
Code
Size and Lenght
Port Type - D1
BSP thread
Port Size - D1
Cal
Bypass Valve
170 kPa
Seals
Filter Media
Clogging Indicator
Accessory 1
X = no accessory available
Accessory 2
X = no accessory available
Max Working Pressure
700 kPa
Remarks
Download the file of clogging indicator apart in order to choose the correct port for your application
Description
Tank top return line spin-on filter
Head
Aluminium alloy
Spin-on cartridge
Steel
Qmax
200 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FRC_Ufi_Hyd.pdf
D2
mm
D3
mm
H1
mm
H2
mm
H3
18 mm
E1
mm
E2
mm
E3
mm
E4
mm
E5
mm
E6
mm
R
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD