??
Catalog navigation
CAD model selection
Selectable products: 273
HELP_VARIABLE
Company
UFI Filters
Description
FRB-RFA - Return Line Filter
Bill of material
FRB21B08BNFD30WW
Code
Size and Lenght
Port Type
Port Size
Inch
Bypass Valve
170 kPa
Seals
Filter Media
Description
Tank top return filter, inbuilt breather
Head
Aluminium alloy
Cover and bowl
Polyammide
Bypass Valve
Polyammide
Indicator housing
Brass
Qmax
140 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FRB_Ufi_Hyd.pdf
Clogging Indicator
Accessory 1
Accessory 2
Max Working Pressure
700 kPa
Remarks
Download the file of clogging indicator apart in order to choose the correct port for your application
Housing Dimensions D1
Inch
D2
mm
D3
mm
D4
mm
D5
mm
E
mm
E2
mm
E3
mm
E4
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L1
mm
R
mm
Previews
3D
Dimension
2D
Download CAD models