??
Catalog navigation
CADモデル選択
選択可能な製品数: 14
HELP_VARIABLE
Company
UFI Filters
Description
FRA-RFM - RETURN FILTER
Bill of material
FRA42B08BNFA01WX
Code
Complete filter family
FRA
Size
Port type
Port size
Bypass valve
Seals
FormulaUFI MEDIA
Clogging Indicator
Accessories 1
Accessories 2
X = no accessory available
Bypass valve
Max working pressure
300 kPa
Description
Return Line Filter - Tank Top - Available with filling plug option
Materials
Head and cover : Aluminium alloy - Bowl: Polyammide for FRA21-31-32-33-41 - Zinc plated steel for FRA11-42-51-52- 53-5D - Bypass valve: Polyammide - Seals: NBR Nitrile (FKM Fluoroelastomer on request) - Indicator housing: Brass
Flowrate
From 5 to 700 l/min
Working temperature
From -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FRA_Ufi_Hyd.pdf
min D2
max D2
D3
D4
D5
E
H1
H2
H3
H4
H6
R
プレビュー
3D
情報
2D
ダウンロード(CADデータ)