??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FPYN, SFPYN, CFPYN - Locating Pins - Large Head Flat Type - Compatible with jogging - Male Thread
Bill of material
FPYN10-P14.00-L5-B3.0
Part No.
Material
Hardness
Carburized 55HRC~(Depth 0.7~0.8)
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M (Coarse)
Previews
3D
Dimension
2D
Download CAD models