??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
FPUR, GFPUR, SFPUR, HFPUR, CFPUR, MFPUR, MGFPUR, MCFPUR - Locating Pins Flanged Type - Round Tapered / Flange Thickness Configurable - Female Thread
Bill of material
FPUR10-P7.00-L10-B3.0-T1.0
Part No.
Material
Surface Treatment
Hardness
Hardening Hardness 60~63HRC
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
H
mm
Flange Diameter
HDC 0.5mm Increment
mm
E
mm
M (Coarse)
l
mm
Width Across Flats
HC 0.5mm Increment
mm
Previews
3D
2D
Download CAD models