??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FPUA, FPUD, GFPUA, GFPUD, SFPUA, SFPUD - Locating Pins - Shouldered - Tapered, Tapped - P, L, B Configurable
Bill of material
FPUA10-P7.00-L10-B2.0
Part Number
Material
Surface Treatment
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
m
mm
H
mm
(W)
0.0 mm
l
mm
M (Coarse)
Wrench Flats Alteration
HC 0.5mm Increment
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Hex Socket Machining
E
0.0 mm
S
0 mm
Wrench Hole Machining
Q
0.0 mm
Previews
3D
Dimension
2D
Download CAD models