??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FPTNA, FPTND, GFPTNA, GFPTND - Locating Pins - Shouldered Tapered, Threaded P, L, B Configurable
Bill of material
FPTNA6-P4.00-L0-B2.0
Part Number
Shape
Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
m
mm
H
mm
(W)
0.0 mm
M (Coarse)
Wrench Flats Alteration
HC 0.5mm Increment
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Hex Socket Machining
E
0.0 mm
S
0 mm
Wrench Hole Machining
Q
0.0 mm
Relief
Previews
3D
Dimension
2D
Download CAD models