??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FPTMA, FPTMD, FPTMA-R, FPTMD-R, GFPTMA, GFPTMD, GFPTMA-R, GFPTMD-R, BFPTMA, BFPTMD, SFPTMA, SFPTMD, HFPTMA, HFPTMD, CFPTMA, CFPTMD, CFPTMA-R, LFPTMA, LFPTMD - Locating Pins - Large Head Tapered Type - Bolt Fixing Standard Type - P, L, B Dimension Specified Type
Bill of material
FPTMA12-P15.00-L6-B7.0
Part Number
Shape
Tip Shape Selection
Material
Surface Treatment
Hardness
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
0.5 mm
m
mm
(W)
0.0 mm
d
mm
d1
mm
H
mm
Previews
3D
Dimension
2D
Download CAD models