??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
FPSA, FPSPA, FPSA-R, FPSPA-R, GFPSA, GFPSPA, GFPSA-R, GFPSPA-R, BFPSA, BFPSPA, BFPSPA-R, SFPSA, SFPSPA, SFPSA-R, SFPSPA-R, HFPSA, HFPSPA, HFPSA-R, HFPSPA-R, CFPSA, CFPSPA, CFPSA-R, CFPSPA-R, LFPSA, LFPSPA, LFPSA-R, LFPSPA-R - Locating Pins - Small Head, Tapered - Press Fit - P, L, B Configurable - Round Type
Bill of material
FPSA6-P2.00-L5-B2.0
Part Number
Material
Surface Treatment
Hardness
D Tolerance
Tip Shape Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for BS
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
m
mm
l
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Previews
3D
Dimension
2D
Download CAD models