??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
FPQTA, GFPQTA, SFPQTA, HFPQTA, CFPQTA, MFPQTA, MGFPQTA, MCFPQTA, FPQTD, GFPQTD, SFPQTD, HFPQTD, CFPQTD, MFPQTD, MGFPQTD, MCFPQTD - Locating Pins - Spherical Large Head - Tapped - P, L, B Configurable
Bill of material
FPQTA10T-P11.00-L6-B3.0
Part Number
Shape
Material
Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
M (Coarse)
l
mm
(W)
0.0 mm
Spherical Tip
Wrench Hole Machining
Q
0.0 mm
Wrench Flats Alteration
SC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models