??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FPNSA, FPNSD, GFPNSA, GFPNSD, BFPNSA, BFPNSD, SFPNSA, SFPNSD, HFPNSA, HFPNSD, CFPNSA, CFPNSD, LFPNSA, LFPNSD - Locating Pins - Large Head With Tapered Type - Male Thread, Hexagon Socket Type - P/L/B Configurable
Bill of material
FPNSA6-P6.50-L3-B2.5
Part Number
Shape
Material
Surface Treatment
Hardness
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M (Coarse) Specification
M (Coarse)
ML
mm
m
mm
(W)
0.0 mm
S1
mm
S2
mm
E
mm
Adds a Relief at the Thread End
Previews
3D
Dimension
2D
Download CAD models