??
Catalog navigation
CAD model selection
Selectable products: 160
HELP_VARIABLE
Company
UFI Filters
Description
FPL-SPP - Pressure
Bill of material
FPL21C20WNFC03XX
Code
Size and Lenght
Port Type
Flanges 90° (manifold)
Port Size
Inch
Bypass Valve
kPa
Seals
Filter Media
Clogging Indicator
Accessory 1
X = no accessory available
Accessory 2
X = no accessory available
Max Working Pressure
31.5 Mpa
Description
High pressure filter, manifold mounting
Head
Cast iron
Bowl
Steel
Qmax
400 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FPL_Ufi_Hyd.pdf
H1
mm
Previews
3D
Dimension
2D
Download CAD models