??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
FPJATL, FPJDTL - Locating Pins - Large Shoulder - Standard Shoulder Dimension - Normal
Bill of material
FPJATL10-P7.00-L10-B3.0
Part No.
Shape
Material
A2 or 01Tool Steel
Hardness
60~63HRC
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B Selection
mm
Enter value for BS
B Selection
mm
cm
inch
ft
Change of Taper Length at End
TC 1mm Increment
mm
B
mm
T
5 mm
H
25 mm
C
mm
m
mm
W
mm
R Below Neck
Change of Flange Thickness Tolerance
Previews
3D
2D
Download CAD models