??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
FPJAT, GFPJAT, SFPJAT, HFPJAT, CFPJAT, FPJDT, GFPJDT, SFPJDT, HFPJDT, CFPJDT - Locating Pins - Shouldered - Tapered, Shoulder Thickness Configurable - Standard
Bill of material
FPJAT6-P4.00-L5-B2.0-T1.0
Part Number
Material
Surface Treatment
Hardness
Treated Hardness: 60~63HRC
Shape
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
H
mm
C
mm
m
mm
(W)
0.0 mm
Wrench Flats Alteration
HC 0.5mm Increment
mm
Length of Tapered Point
TC 1mm Increment
mm
Spherical Tip
Shoulder Thickness Tolerance
Previews
3D
Dimension
2D
Download CAD models