??
Catalog navigation
CAD model selection
Selectable products: 219
HELP_VARIABLE
Company
UFI Filters
Description
FPH-TLM - Pressure
Bill of material
FPH40B08BNME0RXX
Code
Size and Lenght
Port Type
BSP thread
Port Size
Inch
Bypass Valve
170 kPa
Seals
Filter Media
Clogging Indicator
Accessory 1
X = no accessory available
Accessory 2
X = no accessory available
Max Working Pressure
2 Mpa
Description
Suction or low pressure filter, 90° connection ports
Head
Aluminium alloy
Bowl
Steel
Qmax
400 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FPH_Ufi_Hyd.pdf
D2
mm
D3
mm
E
mm
E1
mm
E2
mm
E3
mm
E4
mm
E5
mm
E6
mm
H1
mm
H2
mm
H3
mm
H4
mm
R
mm
Previews
3D
Dimension
2D
Download CAD models