??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FPFNSA, GFPFNSA, BFPFNSA, HFPFNSA, CFPFNSA, TFPFNSA - Locating Pins - Large Head Flat Type - Male Thread Hexagon Socket Head
Bill of material
FPFNSA10-P11.00-L5-B8.5-M5
Part No.
Material
Surface Treatment
Hardness
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
P Tolerance
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M Coarse Thread
C
mm
S
mm
E
mm
Relief
Radius
C Chamfering
Previews
3D
Dimension
2D
Download CAD models