??
Catalog navigation
CAD model selection
Selectable products: 291
HELP_VARIABLE
Company
UFI Filters
Description
FPE-AMD - Pressure
Bill of material
FPE31B12BNCD06XX
Code
Size and Lenght
Port Type
Port Size
Inch
Bypass Valve
kPa
Seals
Filter Media
Clogging Indicator
Accessory 1
X = no accessory available
Accessory 2
Max Working Pressure
1.2 Mpa
Description
Spin-on filter for low pressure or return line
Head
Aluminium alloy
Spin-on cartridge
Steel
Qmax
300 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FPE_Ufi_Hyd.pdf
D1
Inch
D2
Inch
D3
mm
D4
mm
D5
mm
D6
mm
E
mm
E1
mm
E2
mm
E3
mm
E4
mm
E5
mm
E6
mm
H1
mm
H2
mm
H3
mm
Previews
3D
Dimension
2D
Download CAD models