??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
FPDSC, GFPDSC, BFPDSC, SFPDSC, HFPDSC, CFPDSC, FPDSPC, GFPDSPC, BFPDSPC, SFPDSPC, HFPDSPC, CFPDSPC - Locating Pins - Small Flat Head - Press Fit - P, L, B Configurable
Bill of material
FPDSC6-P2.00-L5-B4.0
Part Number
Material
Surface Treatment
Hardness
D Tolerance
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
l
mm
C
mm
Spherical Tip
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models