??
Catalog navigation
CAD model selection
Selectable products: 92
HELP_VARIABLE
Company
UFI Filters
Description
FPD-MDF - Pressure
Bill of material
FPD12C05XFHAE3XX
Code
Size and Lenght
Port Type
Port Size
Inch
Bypass Valve
Not available kPa
Seals
Filter Media
Clogging Indicator
Accessory 1
X = no accessory available
Accessory 2
X = no accessory available
Max Working Pressure
31.5 Mpa
Remarks
Description
Modular inline filter
Head
Cast iron
Bowl
Steel
Qmax
400 l/min
Working temperature
from -25° to +110° °C
Application
Agricultural, Construction, Heavy Duty, Industrial, Material Handling, Power Generation
Link to catalogue
https://www.ufihyd.com/pdf/products/FPD_Ufi_Hyd.pdf
Previews
3D
Dimension
2D
Download CAD models