??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
FPBSTA, FPBSTD, GFPBSTA, GFPBSTD, BFPBSTA, BFPBSTD, SFPBSTA, SFPBSTD, HFPBSTA, HFPBSTD, CFPBSTA, CFPBSTD, TFPBSTA, TFPBSTD - Locating Pins - Large Head With Tapered Type - Female Thread, Hexagon Socket Type
Bill of material
FPBSTA10-P11.00-L12-B10.0
Part No.
Shape
Material
Surface Treatment
Hardness
D
mm
D Tolerance
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
m
mm
W
mm
S
mm
E
mm
M Coarse Thread
l
mm
Previews
3D
2D
Download CAD models